??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 2
HELP_VARIABLE
Company
Molex
Description
43814
Bill of material
438141421
Part Number
Description
Modular Jack, Right-Angle, Low Profile, Inverted, 6/4, 2 Ports
Inverted / Top Latch
Yes
Magnetic
No
Orientation
Right Angle (Side Entry)
Port Configuration
1x2
Positions / Loaded Contacts
6/4
Termination Interface: Style
Through Hole
Aperçus 3D
3D
2D
Modèles CAO générés