??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Hammer Caster
Description
434E-FR
Bill of material
434E-FR 100
Order Number
Diameter of wheel
mm
Width of wheel
27 mm
Width of boss
32 mm
Diameter of Hole
8.2 mm
Previews
3D
Dimension
2D
Download CAD models