??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Molex
Description
43202
Bill of material
432026101
Part Number
432026101
Description
Modular Jack, Right-Angle, Low Profile, 6/6
Inverted / Top Latch
No
Magnetic
No
Orientation
Right Angle (Side Entry)
Port Configuration
1x1
Positions / Loaded Contacts
6/6
Termination Interface: Style
Through Hole
미리보기
3D
2D
CAD모델 다운로드