??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
43202
Bill of material
432026105
Part Number
432026105
Description
Modular Jack, Right-Angle, Low Profile, 6/4
Inverted / Top Latch
No
Magnetic
No
Orientation
Right Angle (Side Entry)
Port Configuration
1x1
Positions / Loaded Contacts
6/4
Termination Interface: Style
Through Hole
Previews
3D
2D
Download CAD models