??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Gühring
Description
4289 - WN 371 TIN MACHINE TAP
Bill of material
4289 34.925
Item ID
Item Description
TIN MACHINE TAP
Item Name
Company Code
GG
Cutting Tool Material, Manufacturer Naming
HSS-E
Standard Number
Thread Form Type
UN
Thread Diameter Inch
Inch
Thread Diameter Fractional
Thread Pitch
3.175 mm
Threads per Inch
8
Thread Tolerance Class
2 B
Wrench Size
mm
Thread Length
32 mm
Usable Length
mm
Overall Length
mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
21
Standard of Characteristics
DIN4000-80
Connection Diameter, Machine Side
mm
Connection Diameter, Machine Side, ISO Tolerance Class
h9
Spin Direction
R
Weight
kg
Cutting Direction
R
Chamfer Form
C
Cutting Tool Material
HSS-E
Coolant Exit Style Code
0
Coating
TIN
Tool Style Code
1
Connection Code, Machine Side
Connection Code, Machine Side ISO 13399
Previews
3D
Dimension
2D
Download CAD models