??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hammer Caster
Description
427S-RD
Bill of material
427S-RD 50
Order number
427S-RD 50
Diameter of wheel
50 mm
Width of wheel
26 mm
Width of boss
30 mm
Diameter of Hole
8.2 mm
Previews
3D
Dimension
2D
Download CAD models