??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kaldewei
Description
426-1 - DUSCHPLAN XXL
Bill of material
426-1
PRODID
426-1
DESCRIPTION_SHORT
There are days when you need a lot of space for yourself. And there are days when you want to have a lot of fun for two. Both are possible with the Duschplan Xxl. This is because of its extraordinary size, it gives freedom of movement when showering a completely new dimension.
DESCRIPTION_LONG
The classic shower for two
Model
Universal
Shape
Rectangular
Corner model
false
Semi-detached
false
Detached
false
Material
-
Material thickness
2,9 mm
Radius
12,0 mm
Length
750,0 mm
Width
1700,0 mm
Height
32,0 mm
Internal depth
65,0 mm
With legs
false
With polystyrene support
false
Legs adjustable
false
Height including legs/support
- mm
Colour
Beige
Degree of gloss
Glossy
With shower base panels
false
Diameter of drain hole
90,0 mm
With antislip facility
true
With tiled edge
false
Dirt-resistant
true
Surface protection
Enamelled
Previews
3D
Dimension
2D
Download CAD models