??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
4252003 - Optical termination outlet (OTO), surface-mounted
Bill of material
4252003
Order number
4252003
EAN-Code
4013456578449
Designation
Optical termination outlet (OTO), splice ready
Level of Details
Length
85 mm
Width
85 mm
Height
16 mm
Network level
5
Installation type
Surface mount
Protection class
IP20
Impact resistance
IK07
Number of fibres
1 - 4
Number of splice cassettes
1
Halogen-free
Ja
Loop length (splice cassette)
250 mm
Bending radius (splice cassette)
25 mm
Splice protector holder
CSP Crimp / Mini heat shrink tubing
Number of cable entries
3
Cabel entry Ø
2.3 - 5.3 mm
Temperature range storage
-10 °C / +60 °C
Temperature range installation
-10 °C / +60 °C
Temperature range during operation
-20 °C / +60 °C
Colour
Signal white (RAL 9003)
Coupler | LC/APC Duplex
with flange, SC Simplex footprint
Coupler | Amount
1
Coupler | Sleeve material
Ceramic, slotted
Coupler | Housing material
plastic, halogen-free, flame-retardant
Coupler | Laser and dust protection
Integrated protection cap, blind plug
Coupler | Insertion Loss
≤ 0,20 dB
Coupler | Mating cycles
1000
Pigtail | LC/APC Plug connectors
8° angled polish
Pigtail | Amount
2
Pigtail | Material
plastic, halogen-free, flame-retardant
Pigtail | Insertion Loss
≥ 0.12dB Ø - ≤ 0.25dB Max. (Grade B) dB
Pigtail | Return Loss
≥ 70 dB (Grade B)
Pigtail | Mating cycles
1000
Pigtail | Ferrule
Ø 1,25 mm, Ceramic, axial spring-loaded
Pigtail | Strain relief
≥ 100 N
Pigtail | Laser- and dust protection
Blind plug
Pigtail | Fiber optic class
Single Mode OS2 (G.657.A2)
Pigtail | Fiber optic type
EasyBand® Plus-Mini 200μm Reduced Diameter Bending Insensitive Fibre
Pigtail | Fiber optic length
1.5 m
Pigtail | Fiber optic colour coding
1=red, 2=green (colour code)
Dispatch
30
Price group
730
Data Sheet
HTML (Online)
Infotext
Der Glasfaser-Teilnehmeranschluss bildet den Abschlusspunkt der Glasfaserleitung in der Wohnung. Von hier aus erfolgt der Anschluss des Glasfasermodems mittels eines Glasfaser. Patchkabels und die weitere individuelle Netzwerkanbindung beispielsweise über WLAN/LAN. -Installation in allen KAISER Geräte-Verbindungsdosen -Teilbestückt und spleißfertig erhältlich -Überlängenmanagement -Geeignet für CSS (Crimp-Spleißschutz) -Design kompatibel mit allen gängigen TAE-Abdeckungen
Previews
3D
Dimension
2D
Download CAD models