??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Molex
Description
42410
Bill of material
424106314
Part Number
424106314
Description
Modular Jack, Vertical, 6/4
Inverted / Top Latch
N/A
Magnetic
No
Orientation
Vertical (Top Entry)
Port Configuration
1x1
Positions / Loaded Contacts
6/4
Termination Interface: Style
Through Hole
プレビュー
3D
2D
ダウンロード(CADデータ)