??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
422C, PS2043P - 42 Series Valves
Bill of material
422CR011K
Part No.
422CR011K
Product
42 Series Valves
42 Series
Engineering Level
Operator - 14 End
Style
Port Size
Operator - 12 End
Function (4-Way)
A
6.70 (170) INCH (mm)
A1
- INCH (mm)
B
5.55 (141) INCH (mm)
B1
5.05 (128) INCH (mm)
C
1.15 (29) INCH (mm)
D
3.59 (91) INCH (mm)
D1
- INCH (mm)
E
1.58 (40) INCH (mm)
E1
2.06 (52) INCH (mm)
F
0.57 (14) INCH (mm)
G
0.51 (13) INCH (mm)
G1
1.56 (40) INCH (mm)
H
2.13 (54) INCH (mm)
H1
- INCH (mm)
J
2.44 (62) INCH (mm)
J1
- INCH (mm)
K
2.08 (53) INCH (mm)
L
0.25 (6) INCH (mm)
L1
- INCH (mm)
M
1.03 (36) INCH (mm)
M1
0.02 (5) INCH (mm)
N
0.50 (13) INCH (mm)
P
0.65 (17) INCH (mm)
Q
1.58 (40) INCH (mm)
R
0.33 (8) INCH (mm)
S
0.27 (7) INCH (mm)
T
3.42 (87) INCH (mm)
U
0.75 (19) INCH (mm)
Previews
3D
Dimension
2D
Download CAD models