??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
42279-1
Bill of material
42279-1
Part Number
42279-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
42279-1
TE Internal Description
TAPER PIN LP
Power Terminal Type
Taper Pin
Connector System
Cable-to-Board
Connector & Contact Terminates To
Wire & Cable
Terminal Style
Pin
PCB Mount Orientation
Vertical
Terminal Profile
Standard
Plating Material Finish
Bright
Barrel Type
Open
Terminal Design
Formed
Contact Termination Area Plating
Tin-Lead
Plating Material
Tin-Lead
Contact Base Material
Brass Alloy
Terminal Orientation
Straight
Wire Insulation Support
Without
Connector Mounting Type
Board Mount
Carrier Strip Mount Orientation
End Feed
Wire Size
14 - 12 AWG
Wire Size
2 - 3 mm2
Plating Thickness
3 um [ 100 uin ]
Overall Terminal Length
18.87 mm [ .743 in ]
Material Thickness
.025 in
Terminal Length
.295 in
Circuit Application
Signal
Packaging Method
Loose Piece
Packaging Quantity
1000
Previews
3D
2D
Download CAD models