??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kukamet
Description
421_C_hook
Bill of material
421-3_acs
Code
150-139
Model number
421-3
Weight
77 g
J
40 mm
K
M8 mm
L
159 mm
Thread length
40 mm
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/C%20KANCA.pdf
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/C%20HOOK.pdf
Previews
3D
Dimension
2D
Download CAD models