??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kaldewei
Description
421-1 - DUSCHPLAN
Bill of material
421-1
PRODID
421-1
DESCRIPTION_SHORT
The simplest things in life are often the most refreshing. Like the Duschplan with a modern, timeless design and a depth of only 6.5 cm. This classic among shower trays can be easily installed in any bathroom. The Duschplan is available in a rectangular or square version.
DESCRIPTION_LONG
The shower classic
Model
Universal
Shape
Rectangular
Corner model
false
Semi-detached
false
Detached
false
Material
-
Material thickness
2,9 mm
Radius
12,0 mm
Length
1000,0 mm
Width
1200,0 mm
Height
32,0 mm
Internal depth
65,0 mm
With legs
false
With polystyrene support
false
Legs adjustable
false
Height including legs/support
- mm
Colour
Beige
Degree of gloss
Glossy
With shower base panels
false
Diameter of drain hole
90,0 mm
With antislip facility
true
With tiled edge
false
Dirt-resistant
true
Surface protection
Enamelled
Previews
3D
Dimension
2D
Download CAD models