??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
415377-2
Bill of material
415377-2
Part Number
415377-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
415377-2
TE Internal Description
JACK, RATNG, PCB, SMB, 75 OHM
Connector Product Type
Connector Assembly
RF Interface
SMB
RF Connector Style
Jack
Connector System
Cable-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
1
PCB Mount Orientation
Right Angle
Number of Coaxial Contacts
1
Impedance
75 Ohm
EMI & RFI Protection Type
Isolated Ground
Body Material
Brass
Body Material Finish
Plated
Body Plating Material
Gold
Body Underplating Material
Nickel
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Brass
RF Connector Center Contact Plating Thickness
65 uin
Termination Method to Printed Circuit Board
Through Hole - Solder
Termination Post & Tail Length
2.79 mm [ .109 in ]
RF Connector Coupling Mechanism
Snap-Fit
Connector Mounting Type
Bulkhead
Detent
Without
RF Connector Mated Outer Diameter
4.75 mm [ .187 in ] Approximate
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
Operating Frequency
4 GHz
Packaging Method
Carton
Dielectric Material
PTFE
PCB Leg Plating Material
Nickel
Grade
Commercial
Previews
3D
2D
Download CAD models