??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
414895-1
Bill of material
414895-1
Part Number
414895-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
414895-1
TE Internal Description
SMB JACK RECEPTACLE
Alias #
AMP-0-0414895-1, CH1702-000
Connector Product Type
Connector Assembly
RF Interface
SMB
RF Connector Style
Jack
Connector System
Cable-to-Cable
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Straight
Body Material
Stainless Steel
Body Material Finish
Passivated
Body Plating Material
Nickel
Body Shape
Circular
RF Connector Center Contact Plating Material
Gold over Nickel
RF Connector Center Contact Material
Brass
Termination Method to Wire & Cable
Crimp
Screw & Hole Thread Size
10-32 UNF 2A
Panel Mount Feature Type
Threads
RF Connector Coupling Mechanism
Snap-Fit
Connector Mounting Type
Panel
RF Contact Captivation Method
Mechanical
Detent
Without
RF Connector Mated Outer Diameter
4.75 mm [ .187 in ] Approximate
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
Operating Frequency
4 GHz
Packaging Method
Carton
Dielectric Material
PTFE
Grade
Military
Previews
3D
2D
Download CAD models