??
Catalog navigation
CAD model selection
Selectable products: 27
HELP_VARIABLE
Company
Gühring
Description
414 - DIN 311 NIETLOCHREIBAHLE
Bill of material
414 19.000
Item ID
Item Name
Company Code
GG
Cutting Tool Material, Manufacturer Naming
HSS
Standard Number
DIN 311
Cutting Diameter
mm
Protruding Length
mm
Overall Length
mm
Cuttingedge Length, max.
mm
Function Length
mm
Shank Length
mm
Connection Type, Machine Side
MKG
Connection Form, Machine Side
20
Connection Size, Machine Side
Cutting Direction
R
Standard of Characteristics
DIN4000-126
Number of Cutting Edges
Helix Direction
L
Cutting Tool Material
HSS
Coolant Entrance Style Code
0
Coolant Exit Style Code
0
Coating
NITRIERT
Weight
kg
Tool Style Code
2
Connection Code, Machine Side
Previews
3D
Dimension
2D
Download CAD models