??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
TE Connectivity
Description
413760-8
Bill of material
413760-8
Part Number
413760-8
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
413760-8
TE Internal Description
JACK,75 OHM,COML BNC,HEX CRIMP
RF Interface
BNC
RF Connector Style
Jack
Compatible with RF Cable Type
RG 179, RG 179A, RG 179B, RG 187, RG 187A
Connector System
Cable-to-Cable
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
75 Ohm
Cable Connector Orientation
Straight
Body Material
Zinc
Body Plating Material
Nickel
Body Shape
Circular
Body Insulation
Without
Crimp Type
Hex
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Beryllium Copper
RF Connector Center Contact Plating Thickness
1080 uin
Termination Method to Wire & Cable
Crimp
RF Connector Coupling Mechanism
Bayonet
Connector Mounting Type
Cable Mount (Free-Hanging)
RF Contact Captivation Method
Mechanical
Detent
With
RF Connector Mated Outer Diameter
14.529 mm [ .572 in ] Approximate
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
Operating Frequency
4 GHz
Packaging Method
Carton
Dielectric Material
Polyethylene
Coupling Nut Base Material
Brass
Grade
Commercial
Previews
3D
2D
CAD modeli indir