??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FOR Fittings
Description
413008 - RUN (ADJ) TEE MALE JIC - SAE 3000 PSI FLANGE
Bill of material
A413008-1920
Code
A413008-1920
Thread
1"1/16-12 UN-2A
A
47,63 mm
B
22,23 mm
I
52 mm
I1
60 mm
Previews
3D
2D
Download CAD models