??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kukamet
Description
413
Bill of material
413 - 3
Model number
413 - 3
Force
2000 N
Force
2500 N
Thread length
41 mm
Weight
285 g
A
51.5 mm
B
25.5 mm
CMIN
60 mm
CMAX
75 mm
D
80 mm
E
38 mm
G
24 mm
H
42 mm
H2
190 mm
J
12 mm
K
M8 mm
LMIN
255 mm
LMAX
270 mm
M
Ø 7 mm
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/413.pdf
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/413.pdf
Previews
3D
Dimension
2D
Download CAD models