??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
FOR Fittings
Description
411051 - BRANCH (ADJ) TEE MALE DIN S SERIES - SAE 3000 PSI FLANGE
Bill of material
A411051-2525
Code
A411051-2525
Thread
M36x2-6g
A
52,37 mm
B
26,19 mm
I
54 mm
I1
62 mm
L
50 mm
Voransichten
3D
2D
CAD-Modelle herunterladen