??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 1 Oct 2021.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
HELP_VARIABLE
Company
Alfa Laval
Description
40MPF obsolete - Gasket 40MPF
Bill of material
290295
Item number
290295
Name
40MPF-X-3-B
Description
Flanged TC Gskt White Silicone
Shape
Gasket-Flanged
Standard
ASME
Material
White Silicone
Surface
Height
6.73 mm
Diameter
92.79 mm
Diameter
60.33 mm
Product Specification
Data Sheet ROW
Product Specification
Data Sheet US
Previews
3D
Dimension
2D
Download CAD models