??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
40imx7_12_12_8g - Bel Power Solutions
Bill of material
40IMX7-12-12-8G
Part Number
40IMX7-12-12-8G
Description
Rugged BMP Melcher™ DC-DC Converter, Power 7.2W, Output 12/12VDC, 0.3/0.3A, Input 16.8-75VDC, RoHS Compliant
Power
7,2 W
Voltage Input
16.8.1975 VDC
Output Voltage
12.pro VDC
Output Current
0.3/0.3 A
Operating Temperature
-40 to 85 °C
Previews
3D
2D
Download CAD models