??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
40imx7_05_8g - Bel Power Solutions
Bill of material
40IMX7-05-8G
Part Number
40IMX7-05-8G
Description
Rugged BMP Melcher™ DC-DC Converter, Power 6.1W, Output 5.1VDC, 1.2A, Input 16.8-75VDC, RoHS Compliant
Power
6,1 W
Voltage Input
16.8.1975 VDC
Output Voltage
5,1 VDC
Output Current
1,2 A
Operating Temperature
-40 to 85 °C
Previews
3D
2D
Download CAD models