??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
40imx7_05_05_8g - Bel Power Solutions
Bill of material
40IMX7-05-05-8G
Part Number
40IMX7-05-05-8G
Description
Rugged BMP Melcher™ DC-DC Converter, Power 7W, Output 5/5VDC, 0.7/0.7A, Input 16.8-75VDC, RoHS Compliant
Power
7 W
Voltage Input
16.8.1975 VDC
Output Voltage
5.svi VDC
Output Current
0.7/0.7 A
Operating Temperature
-40 to 85 °C
Previews
3D
2D
Pobierz modele CAD