??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
40imx35d15d15_8g - Bel Power Solutions
Bill of material
40IMX35D15D15-8G
Part Number
40IMX35D15D15-8G
Description
Rugged BMP Melcher™ DC-DC Converter, Power 36W, Output 15/15/15/15VDC, 0.6/0.6/0.6/0.6A, Input 18-75VDC, RoHS Compliant
Power
36 W
Voltage Input
18-75 VDC
Output Voltage
15/15/15/15 VDC
Output Current
0.6/0.6/0.6/0.6 A
Operating Temperature
-40 to 85 °C
Previews
3D
2D
Download CAD models