??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
40imx35d05d05_8izg - Bel Power Solutions
Bill of material
40IMX35D05D05-8IZG
Part Number
40IMX35D05D05-8IZG
Description
Rugged BMP Melcher™ DC-DC Converter, Power 28W, Output 5/5/5/5VDC, 1.4/1.4/1.4/1.4A, Input 18-75VDC, Inhibit, Open Frame, RoHS Compliant
Power
28 W
Voltage Input
18-75 VDC
Output Voltage
5/5/5/5 VDC
Output Current
1.4/1.4/1.4/1.4 A
Operating Temperature
-40 to 85 °C
Previews
3D
2D
Download CAD models