??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Gühring
Description
409 - DIN 219 AUFSTECK-SCHAELREIB.
Bill of material
409 50.000
Item ID
Item Name
Company Code
GG
Cutting Tool Material, Manufacturer Naming
HSS-E
Standard Number
DIN 219
Cutting Diameter
mm
Manufacturing ISO Tolerance Class
H7
Protruding Length
mm
Overall Length
mm
Cuttingedge Length, max.
mm
Function Length
mm
Connection Type, Machine Side
FDA
Connection Form, Machine Side
2
Connection Size, Machine Side
Connection Diameter, Machine Side
mm
Cutting Direction
R
Standard of Characteristics
DIN4000-126
Number of Cutting Edges
Helix Direction
L
Cutting Tool Material
HSS-E
Coolant Entrance Style Code
0
Coolant Exit Style Code
0
Coating
DAMPF ANGELASSEN
Weight
kg
Tool Style Code
5
Connection Code, Machine Side
Previews
3D
Dimension
2D
Download CAD models