KISTLER Type 4011A005DSH01-0.5
Kistler
Pressure
Piezoresistive pressure sensors
Sensors
4011A
Powered by
CAD모델 선택
{kistler/01_pressure/01_piezores_pressure_sens/01_sensors/4011a/4011a_asmtab.prj},{NB=KISTLER Typ 4011A005DSH01-0.5(Sensor)},{TYP=4011A},{DB=Datenblatt},{DR=005},{KTB=H},{VER=0},{KA=PTFE Kabel},{KL=-0.5},{BS=Sensor},{PPATH=4011a_asmtpl.prj},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Kistler
Description
4011A - Universal Absolute Pressure Sensor
Bill of material
KISTLER Type 4011A005DSH01-0.5
Type
4011A
Pressure range
5 bar
10 bar
20 bar
50 bar
100 bar
250 bar
500 bar
5 bar
10 bar
20 bar
50 bar
100 bar
250 bar
500 bar
bar
Compensated temperature range
Standard – high temperature 15…180°C
Low temperature -20…120°C
Standard – high temperature 15…180°C
Low temperature -20…120°C
°C
Version
Basis sensor
incl. adapter + pressure piece (Type 4045 compatible)
Thread body M5x0,"5"
Thread body M6
incl. pressure piece (Type 4075 compatible)
Thread body M8x0,"75"
Basis sensor
incl. adapter + pressure piece (Type 4045 compatible)
Thread body M5x0,"5"
Thread body M6
incl. pressure piece (Type 4075 compatible)
Thread body M8x0,"75"
Cable Type
PTFE cable
Cable length
Cable length 0,"5 m (Standard)"
Cable length 2,"0 m (Standard)"
Cable length 0,"5 m (Standard)"
Cable length 2,"0 m (Standard)"
(Bore / sensor)
Sensor
Mounting bore with extraction body (incl. adapter + pressure piece (Type 4045 compatible))
Mounting bore with extraction body (Thread body M5x0.5)
Mounting bore with extraction body (Thread body M6)
Mounting bore with extraction body (incl. pressure piece (Type 4075 compatible))
Mounting bore with extraction body (Thread body M8x0.75)
Sensor
Mounting bore with extraction body (incl. adapter + pressure piece (Type 4045 compatible))
Mounting bore with extraction body (Thread body M5x0.5)
Mounting bore with extraction body (Thread body M6)
Mounting bore with extraction body (incl. pressure piece (Type 4075 compatible))
Mounting bore with extraction body (Thread body M8x0.75)
Material numbers
www.kistler.com
For more information about this, or other Kistler products: click here
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성