??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
400316 - 180° FIXING BRACKET
Bill of material
400316
Code
400316
Diameter
140 mm
Diameter
105.5 mm
Length
75 mm
Length
3 mm
Length
145 mm
Diameter
10.5 mm
Length
18 mm
Interaxis
28 mm
Length
59.5 mm
Length
113 mm
Previews
3D
Dimension
2D
Download CAD models