??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
400302 - 90° FIXING BRACKET
Bill of material
400302
Code
400302
Length
191 mm
Length
121 mm
Length
60 mm
Diameter
106 mm
Diameter
140 mm
Length
84 mm
Length
3 mm
Length
27 mm
Interaxis
22.5 mm
Diameter
10.5 mm
Diameter
8.5 mm
Previews
3D
Dimension
2D
Download CAD models