??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
400294 - VERTICAL FIXING BRACKET
Bill of material
400294
Code
400294
Length
144 mm
Length
344 mm
Length
36 mm
Length
11 mm
Length
25 mm
Interaxis
160 mm
Length
200 mm
Length
78 mm
Length
8 mm
Length
272 mm
Previews
3D
Dimension
2D
Download CAD models