??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
400294/A - VERTICAL FIXING BRACKET
Bill of material
400294/A
Code
400294/A
Length
144 mm
Length
344 mm
Length
36 mm
Length
11 mm
Length
25 mm
Interaxis
160 mm
Length
200 mm
Length
78 mm
Length
8 mm
Length
272 mm
Previews
3D
Dimension
2D
Download CAD models