??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
400292 - HORIZONTAL FIXING BRACKET
Bill of material
400292
Code
400292
Length
78.5 mm
Length
50.5 mm
Diameter
10.5 mm
Length
103.5 mm
Length
25 mm
Length
11 mm
Length
200 mm
Interaxis
160 mm
Length
88 mm
Length
219 mm
Length
255 mm
Previews
3D
Dimension
2D
Download CAD models