??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HAWLE
Description
4000 - Service valve with flanges, short
Bill of material
5001282
Item Number
LOD Level
Nominal Diameter
mm
Pressure Rating
PN16
ØD Flange
mm
Flange
mm
ØK Flange
mm
Ød4 Flange
mm
f Flange
3 mm
Bolts Qty.
4
Bolts Thread
Bolts Ød2
mm
a Spindle
10.3 mm
c Spindle
20 mm
w° Spindle
3 °
Ød1 Spindle
16.0 mm
Valve
mm
Valve
mm
Valve
mm
Valve
mm
Weight
kg
Product Link
Link
Previews
3D
Dimension
2D
Download CAD models