??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
400-7700 Series - Durable and Excellent Mobility Caster
Bill of material
421-2 1/2
Part Number
421-2 1/2
Series
Series 400-7700
Fastening Type
Wheel Diameter
Inch
Fastening Size
3 5/8" x 2 1/2"
Bolt Hole Spacing
2 15/16" x 1 3/4"
Mounting Bolt Dia.
5/16 Inch
Tread Width
Inch
Wheel Type
Bearing Type
Brake Type
Thread Guard
Mount Height
3 5/16 Inch
Swivel Radius
2 3/8 Inch
Capacity
100 lbs
Previews
3D
Dimension
2D
Download CAD models