??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
HEFA
Description
40_LA05_11 - Rear panel strip
Bill of material
LA05CS-408-1017-L1
cnsorderno
Serial code
texture of material
TPV
colour
Profile type
408
Specifications
1017
L
m
weight
75.0 g/m
INFOTEXT
Official website
Previews
3D
Boyut
2D
CAD modeli indir