ATS02-H4042-L50
Yiheda 3D Electronic Gallery
yhd_profile
40 series
Powered by
CAD모델 선택
{yiheda/yhd_profile/40series/40_ats02.prj},{NB=ATS02-H4042-L50},{CODE=ATS02},{MAT=A6063-T6},{SUR=moshadianyong},{SPE=H4042},{L=50.0},{LPOOL=[50:6000/0.5]},{SD=40X42},{MZ=1.65},{CSA=597.61},{LX=10.39x10*4},{LY=12.53x10*4},{LWK=N/A},{LINK=Webxxx}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
40_ATS02 - Mechanical fence 40 series aluminum alloy profiles
Bill of material
ATS02-H4042-L50
Code
ATS02
Material
A6063-T6
Surface treatment
Frosting electrophoresis
specification
H4042
H4042
L minimum unit 0.5
mm
값 입력 L
L minimum unit 0.5
mm
cm
inch
ft
확인
Section size
40X42
40X42
Weight per meter
1.65
1.65
kg/m
Cross-sectional area
597.61
597.61
mm2
Sectional inertia distance
10.39x10*4
10.39x10*4
Sectional inertia distance
12.53x10*4
12.53x10*4
Increase the processing of threaded holes on both ends
No additional threaded holes
LM (increased threaded holes on the left end)
RM (add threaded holes on the right end)
DM(Increase the processing of threaded holes on both ends)
No additional threaded holes
LM (increased threaded holes on the left end)
RM (add threaded holes on the right end)
DM(Increase the processing of threaded holes on both ends)
URL
Website connection
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성