??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
40_AOB02_05 - Profile 40 series Groove width 10.2 / 8.2
Bill of material
AOH02-4040-L50
Code
Material
Surface Treatment
Specifications
Minimum unit 0.5
mm
Enter value for L
Minimum unit 0.5
mm
cm
inch
ft
Section Size
40*40
Weight Per Meter
kg/m
Sectional Area
mm2
Sectional Moment Of Inertia
Sectional Moment Of Inertia
Increase the processing of threaded holes on both ends
Left side chasing
Right side chasing
BA(Size of the first through-hole on the left)
mm
BB(Size of the second through hole on the left)
mm
BC(Left third through hole size)
mm
Z
CA(Left first countersunk hole size)
mm
CB(Left second countersunk hole size)
mm
CC(Left third countersunk hole size)
mm
DA(Size of the right first through-hole)
DB(Size of the second through hole on the right)
DC(Size of the third through hole on the right)
Z1
FA(Size of the first counterbore on the right)
FB(Size of the second counterbore on the right)
FC(Size of the third counterbore on the right)
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models