??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
80/20
Description
40-6895, 40-6896, 40-6595, 40-6596, 45-6598 - High-Cycle Bearing Pads
Bill of material
40-6896
Part No.
Brake Ready
Pad Color
A
31.75 mm
B
15.90 mm
C
17.30 mm
D Length
74.12 mm
E
40.00 mm
F
9.53 mm
G
6.17 mm
H
7.90 mm
J
6.17 mm
K
1.50 mm
L
3.20 mm
Weight
kg
COLOR
Previews
3D
Dimension
2D
Download CAD models