??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 2
HELP_VARIABLE
Company
80/20
Description
40-4429, 40-4429-Black - Right Angle Living Hinges - 40 Series - 90 deg Right Angle Living Hinge w/ Straight Arms
Bill of material
40-4429
Part No.
A
40.00 mm
B
120.00 mm
C
40.00 mm
D
39.98 mm
E (Drill Thru and Counterbore)
M8 SHCS
F (Radius)
20.00 mm
G (Tap (2))
M8 x 1.25
I
72.70 mm
J
51.98 mm
K
38.70 mm
Weight
.327 kg.
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen