??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Special Collection
Description
4 class - LED Numeric Displays
Bill of material
8888
LENGTH
36 mm
WIDTH
11 mm
THICKNESS
5 mm
INFO
S02541A-B.pdf
X1000
X100
X10
X1
Previews
3D
Dimension
2D
Download CAD models