??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Presses EMG
Description
4,3 T LP - Pneumatic bench presses - 4300 kg
Bill of material
4,3 T LP
Preview
Partnumber
4,3 T LP
Power
4300 kg
Stroke
0 to 40 mm
Adjustable clear height
295 mm
Swan-neck depth
180 mm
Slider bore
16H7 x 30 mm
Table bore
50 mm
Table
300 x 295 mm
Weight
200 kg
Maximum height
800 mm
Width
300 mm
Depth
700 mm
Press speed
36 mm/sec
Air consumption
5,2 litre
Link to PDf
Technical data PDF
Previews
3D
Boyut
2D
CAD modeli indir