??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
KST
Description
4.3.3 ASME BPE - STERI-Bo© 45°/ HQ-Bo© 45° DIN 11865-BL-45 elbows for orbital welding
Bill of material
STERI-Bo 45© DN 1" ASME BPE (1.4435) DIN 11865-BL 703215 999279
dimension
dimension
mm
external diameter
mm
internal diameter
mm
total lenght
mm
cylindrical lenght
mm
Radius
mm
STERI-line© or HQ-line©
Surface condition
internal surface finish
ordner No.
(additional) ordner No.
999279
Previews
3D
Dimension
2D
Download CAD models