??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Dirak
Description
4-285.01 - Corner Hinge Pr04 180°
Bill of material
224-9012.00-00000
Order number
224-9012.00-00000
Version
Corner hinge: zinc die, black
Pin version
pressed in
Material Pin
stainless steel
Installation type
screw-on
Length L
92 mm
Angle
°
HTML Online
Product page DIRAK.com
Previews
3D
Dimension
2D
Download CAD models