??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
4-2232546-5
Bill of material
4-2232546-5
Part Number
4-2232546-5
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
4-2232546-5
TE Internal Description
GI2.5 HDR ASS 4P BLK NO BOSS TAPE
Product Type
Header
Connector & Housing Type
Receptacle
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
4
PCB Mount Orientation
Vertical
Number of Power Positions
4
Number of Signal Positions
0
Number of Rows
1
Contact Current Rating Max
3 A
Contact Retention Within Housing
Without
Contact Type
Pin
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Tin
Contact Mating Area Plating Material Thickness
1 um [ 39.37 uin ]
Termination Method to Wire & Cable
Crimp
Connector Mounting Type
Board Mount
Centerline
2.5 mm [ .098 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Blue
Housing Material
Nylon 66 GF
Operating Temperature Range
-30 - 105 C [ -22 - 221 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Carton
Previews
3D
2D
Download CAD models