??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
4-1744524-5
Bill of material
4-1744524-5
Part Number
4-1744524-5
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
4-1744524-5
TE Internal Description
EP 05P HEADER ASY NO #3 PIN
Header Type
Unshrouded
Product Type
Header
Housing Type
Plug
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
5
PCB Mount Orientation
Vertical
Number of Power Positions
0
Number of Signal Positions
0
Number of Rows
1
Number of Active Positions
4
Operating Voltage
250 VAC
Contact Base Material
Brass
Contact Current Rating Max
7.5 A
Contact Retention Within Housing
Without
Contact Type
Pin, Tab
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Tin
Contact Mating Area Plating Material Thickness
3.04 um [ 120 uin ]
Contact Termination Area Plating Thickness
3, 3.05 um
Contact Termination Area Plating Thickness
120 uin
Contact Layout
Inline
Termination Post & Tail Length
3.69 mm [ .145 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention
Without
PCB Mount Alignment
Without
Mating Alignment
Without
Connector Mounting Type
Board Mount
Strain Relief
Without
Mating Retention
With
Mating Retention Type
Latch
Centerline
3.96 mm [ .156 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Natural
Housing Material
Nylon
Length
19.8 mm [ .7795 in ]
Height
8.5 mm [ .3346 in ]
Mating Post Length
7.7 mm [ .303 in ]
Width
10.9 mm [ .429 in ]
PCB Thickness
1.6 mm [ .063 in ] Recommended
Operating Temperature Range
-25 - 105 C [ -13 - 221 F ]
Circuit Application
Power
Glow Wire Rating
GWT 750C (Without Flame)
Packaging Method
Bag
Packaging Quantity
1000
For Use With
Receptacle Assembly
Previews
3D
2D
Download CAD models