??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
VDL
Description
4.16 A - PE TEE (PVC)
Bill of material
4.16.030
Order number
LOD Destination
LOD Level
Diameter
mm
Diameter
32 mm
Length
mm
Height
mm
Length
mm
Height
mm
Nominal pressure
10 bar
Packing number
Weight
g
Datasheet
PDF
Previews
3D
Dimension
2D
Download CAD models