??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Jacob
Description
3xx/xx NEO - Sealing ring
Bill of material
313/11 NEO
Article No.
Size
xx
Height
mm
Diameter outside
mm
Diameter inside
mm
Unit weight
g
Material sealing ring
SBR/NBR
Color
Black
Packaging Unit
PCS
Temperature range
-30 °C
Temperature range
100 °C
Previews
3D
Dimension
2D
Download CAD models