??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Aircomp
Description
3way valve with lock - V 1/2" 075 V 3
Bill of material
0752500001
Code
0752500001
Reference
V 1/2" 075 V 3
Flow rate (P1= 10 bar DP= 1 bar)
3075 Nl/min
Exhaust Flow rate (P1=10 bar DP= 1 bar)
1850 Nl/min
IN-OUT Connections
G1/2” Pollici
exhaust port
G1/4" Pollici
Max Inlet pressure
12,5 bar
Working temperature
5 / +50 °C
Max Torque
80 Nm
Weight
0,39 Kg
Previews
3D
Wymiar
2D
Pobierz modele CAD