??
Catalog navigation
CAD model selection
Selectable products: 5712
HELP_VARIABLE
Company
Ortman Fluid Power
Description
3TH-7K-7L - Cylinder
Bill of material
7KA-BB-4.00-0.12-NC-1.000-1-N11
Part Number
Series
Rod End Type
Mount Type
Mount
Mount Code
Bore Size
Inch
Rod Diameter
Inch
Rod End
Inch
Stroke Length
Inch
Cushioning
Rod End Extension
Inch
Double Rod End
Double Rod End Extension
Inch
Ports
Inch
Port Size
Head End Port Location
Cap End Port Location
PSI
Bore Material
Rod Material
Rod Gland Seal
Tube/Piston Seal
Tie Rod Supports
N/A
Intermediate Trunnion Location
Previews
3D
2D
Download CAD models